Master fieldbus modules CX2500-M310
Fieldbus connection
Address selector
 Status LEDs
 PCIe interface
PROFIBUS master
extended temperature range
Master fieldbus modules CX2500-M510
Fieldbus connection
Address selector
 Status LEDs
 PCIe interface
CANopen master
extended temperature range

CX2500-Mxxx | Master fieldbus modules

The CX2500-Mxxx fieldbus master modules are left-sided attachments for the CX20xx Embedded PC series. The use of CX20xx systems with fieldbus master modules enables the segment-like construction of control structures in extensive plants and machines using further fieldbus components (Bus Couplers, Bus Terminal Controllers, Drive Technology, etc.).

The CX2500-M310 fieldbus master module assumes the function of a PROFIBUS master, while the CX2500-M510 is a CANopen master. Each of these modules occupies a PCI Express lane, so that a total of four modules can be connected in any desired combination to the left side of a CX20xx group. Compared with the Beckhoff PCIe Fieldbus Cards, the technical data of the fieldbus master modules are almost identical, but with single channels.

The parallel operation of several identical or different masters is possible, e.g. two PROFIBUS masters or a PROFIBUS master and a CANopen master. In the case of mixed operation of master and slave connections, CX systems act as intelligent gateways between different fieldbuses: data are received, processed and fed into other fieldbuses. Master or slave connections network several CX systems with one another strictly deterministically via the fieldbus level. CX fieldbus modules can be retrofitted/exchanged by adding them to existing CX systems. The scanning and recognizing of the modules, the parameterization, the configuration of the connected I/O components and the online diagnostics of the process/fieldbus status take place in the TwinCAT System Manager.

Technical data CX2500-M310 CX2500-M510
Fieldbus PROFIBUS DP, DP-V1; DP-V2 (MC) in preparation CANopen
Data transfer rates 9.6 kbaud…12 Mbaud 10, 20, 50, 100, 125, 250, 500, 800, 1000 kbaud
Bus interface 1 x D-sub socket, 9-pin
Bus device max. 125 slaves with up to 244 bytes input, output, parameter, configuration or diagnostic data per slave max. 127 slaves
Interface to the CPU PCI Express
Max. power loss 2.8 W
Properties PROFIBUS – different DP cycle times are possible for each slave. The error management for each user is freely configurable. CANopen – supported PD communication types: event driven, time-controlled, synchronous, polling; emergency message handling, guarding and heartbeat, boot-up according to DS302, Online Bus Load Monitor and Bus Trace, the error management for each user is freely configurable.
Dimensions (W x H x D) 24 mm x 99 mm x 54.5 mm
Weight approx. 180 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Relative humidity 95 %, no condensation
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protection class IP 20