Potential supply terminal, 120…230 V AC, with fuse EL9250
Error LED
Power LED
Power contact
Power contact
Power contact
Infeed 120 V AC/
230 V AC
Infeed N
PE
Top view 
Contact assembly 

EL9250 | Potential supply terminal, 120…230 V AC, with fuse

The EL9250 power feed terminal makes it possible to set up various potential groups with the standard voltage of 230 V AC (120 V AC).

Technical data EL9250
Technology potential supply terminal with fuse
Current load ≤ 10 A
Power LED green
Defect LED red
Renewed infeed yes
Current consumption E-bus
Nominal voltage 120/230 V AC
Integrated fine-wire fuse …6.3 A
Electrical isolation 500 V (E-bus/field potential)
Diagnostics in the process image
Reported to E-bus
PE contact yes
Shield connection
Connection facility to additional power contact 1
Bit width in the process image 0
Electrical connection to DIN rail
Housing width 12 mm
Side by side mounting on
EtherCAT Terminals with
power contact
yes
Side by side mounting on
EtherCAT Terminals without
power contact
yes
Weight approx. 55 g
Operating/storage temperature 0…+55 °C/-25…+85 °C
Approvals/markings CE
Product announcement
estimated market release on request