SCT0111 | Coil CT for primary currents 1…30 A, accuracy class 1
In order to guarantee power transmission, CTs need a correspondingly large measuring core volume with decreasing primary rated currents. The dimensions of standard CTs would quickly hit their limits on the basis of this physical principle. The SCT0111 coil CT with electrical isolation is specially designed for these low primary rated currents and is used in corresponding
applications.
| Technical data |
SCT0111 |
| Accuracy class |
1 |
| Primary current |
1…30 A |
| Secondary current |
1 A |
| Max. diameter round conductor |
primary conductor for connection |
| Size |
1 |
| Dimensions (W x H x D) |
70 mm x 88.5 mm x 45 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT0111-0001 |
Coil CT, accuracy class 1, current ratio 1/1 A, rated power 2.5 VA |
| SCT0111-0002 |
Coil CT, accuracy class 1, current ratio 2.5/1 A, rated power 2.5 VA |
| SCT0111-0005 |
Coil CT, accuracy class 1, current ratio 5/1 A, rated power 2.5 VA |
| SCT0111-0010 |
Coil CT, accuracy class 1, current ratio 10/1 A, rated power 2.5 VA |
| SCT0111-0015 |
Coil CT, accuracy class 1, current ratio 15/1 A, rated power 2.5 VA |
| SCT0111-0020 |
Coil CT, accuracy class 1, current ratio 20/1 A, rated power 2.5 VA |
| SCT0111-0025 |
Coil CT, accuracy class 1, current ratio 25/1 A, rated power 2.5 VA |
| SCT0111-0030 |
Coil CT, accuracy class 1, current ratio 30/1 A, rated power 2.5 VA |
 |
 |
| Accessories |
|
| ZB8201-0010 |
snap-on mounting for SCT0xxx |
| ZB8202-0010 |
sealing plate for SCT0xxx |
 |
 |