SCT2211 | Ring-type CT for primary currents 600/750 A, accuracy class 1
The SCT2211 ring-type CT supports the primary currents 600 and 750 A, for round conductors with a maximum diameter of 31.8 mm. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.
| Technical data |
SCT2211 |
| Accuracy class |
1 |
| Primary current |
600/750 A |
| Secondary current |
1 A |
| Max. diameter round conductor |
31.8 mm |
| Possible rail dimensions |
30 x 15 mm, 40 x 10 mm |
| Size |
2 |
| Dimensions (W x H x D) |
70 mm x 91 mm x 52 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT2211-0600 |
Ring-type CT, accuracy class 1, current ratio 600/1 A, rated power 10 VA |
| SCT2211-0750 |
Ring-type CT, accuracy class 1, current ratio 750/1 A, rated power 10 VA |
 |
 |
| Accessories |
|
| ZB8201-0210 |
snap-on mounting for SCT2xxx |
| ZB8202-0210 |
sealing plate for SCT21xx/22xx |
| ZB8203-0210 |
quick-fix cable fastening for SCT2xxx |
| ZB8203-0211 |
quick-fix cable fastening for SCT2xxx, extra heat-resistant |
 |
 |