SCT2311 | Ring-type CT for primary currents 800/1000 A, accuracy class 1
The SCT2311 ring-type CT supports the primary currents 800 and 100 A, for round conductors with a maximum diameter of 43,7 mm. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.
| Technical data |
SCT2311 |
| Accuracy class |
1 |
| Primary current |
800/1000 A |
| Secondary current |
1 A |
| Max. diameter round conductor |
43.7 mm |
| Possible rail dimensions |
40 x 30 mm, 50 x 12 mm |
| Size |
3 |
| Dimensions (W x H x D) |
85 mm x 105 mm x 52 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT2311-0800 |
Ring-type CT, accuracy class 1, current ratio 800/1 A, rated power 10 VA |
| SCT2311-1000 |
Ring-type CT, accuracy class 1, current ratio 1000/1 A, rated power 10 VA |
 |
 |
| Accessories |
|
| ZB8201-0210 |
snap-on mounting for SCT2xxx |
| ZB8202-0230 |
sealing plate for SCT23xx |
| ZB8203-0210 |
quick-fix cable fastening for SCT2xxx |
| ZB8203-0211 |
quick-fix cable fastening for SCT2xxx, extra heat-resistant |
 |
 |