SCT2421 | Ring-type CT for primary currents 1250/1500 A, accuracy class 0,5
The SCT2421 ring-type CT supports the primary currents 1250 and 1500 A, for round conductors with a maximum diameter of 43,7 mm. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.
| Technical data |
SCT2421 |
| Accuracy class |
0.5 |
| Primary current |
1250/1500 A |
| Secondary current |
1 A |
| Max. diameter round conductor |
43.7 mm |
| Possible rail dimensions |
50 x 30 mm, 63 x 10 mm |
| Size |
4 |
| Dimensions (W x H x D) |
95 mm x 115 mm x 52 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT2421-1250 |
Ring-type CT, accuracy class 0.5, current ratio 1250/1 A, rated power 10 VA |
| SCT2421-1500 |
Ring-type CT, accuracy class 0.5, current ratio 1500/1 A, rated power 10 VA |
 |
 |
| Accessories |
|
| ZB8201-0210 |
snap-on mounting for SCT2xxx |
| ZB8202-0240 |
sealing plate for SCT24xx/25xx/26xx |
| ZB8203-0210 |
quick-fix cable fastening for SCT2xxx |
| ZB8203-0211 |
quick-fix cable fastening for SCT2xxx, extra heat-resistant |
 |
 |