The SCT2525 ring-type CT supports the primary current 2000 A, for round conductors with a maximum diameter of 54,7 mm. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.
| Technical data | SCT2525 |
|---|---|
| Accuracy class | 0.5 |
| Primary current | 2000 A |
| Secondary current | 5 A |
| Max. diameter round conductor | 54.7 mm |
| Possible rail dimensions | 60 x 30 mm, 80 x 10 mm |
| Size | 5 |
| Dimensions (W x H x D) | 120 mm x 135 mm x 52 mm |
| Approvals/markings | CE |
![]() |
![]() |
| Ordering information | |
|---|---|
| SCT2525-2000 | Ring-type CT, accuracy class 0.5, current ratio 2000/5 A, rated power 15 VA |
![]() |
![]() |
| Accessories | |
|---|---|
| ZB8201-0210 | snap-on mounting for SCT2xxx |
| ZB8202-0240 | sealing plate for SCT24xx/25xx/26xx |
| ZB8203-0210 | quick-fix cable fastening for SCT2xxx |
| ZB8203-0211 | quick-fix cable fastening for SCT2xxx, extra heat-resistant |
![]() |
![]() |