SCT6101 | Split-core CT for primary currents 60…150 A, accuracy class 3
The SCT6101 split-core CT for existing systems, measures primary currents from 60 to 150 A, for round conductors with am maximum diameter of 18.5 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.
| Technical data |
SCT6101 |
| Accuracy class |
3 |
| Primary current |
60…150 A |
| Secondary current |
1 A |
| Max. diameter round conductor |
18.5 mm |
| Size |
1 |
| Dimensions (W x H x D) |
36 mm x 62 mm x 50 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT6101-0060 |
Split-core CT, accuracy class 3, current ratio 60/1 A, rated power 0.4 VA |
| SCT6101-0075 |
Split-core CT, accuracy class 3, current ratio 75/1 A, rated power 0.5 VA |
| SCT6101-0100 |
Split-core CT, accuracy class 3, current ratio 100/1 A, rated power 0.75 VA |
| SCT6101-0150 |
Split-core CT, accuracy class 3, current ratio 150/1 A, rated power 1 VA |
 |
 |