SCT6311 | Split-core CT for primary currents 200/250 A, accuracy class 1
The SCT6311 split-core CT for existing systems, measures the primary currents 200 and 250 A, for round conductors with am maximum diameter of 18.5 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.
| Technical data |
SCT6311 |
| Accuracy class |
1 |
| Primary current |
200/250 A |
| Secondary current |
1 A |
| Max. diameter round conductor |
18.5 mm |
| Size |
3 |
| Dimensions (W x H x D) |
49 mm x 80 mm x 59 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT6311-0200 |
Split-core CT, accuracy class 1, current ratio 200/1 A, rated power 1.5 VA |
| SCT6311-0250 |
Split-core CT, accuracy class 1, current ratio 250/1 A, rated power 2.5 VA |
 |
 |
| Accessories |
|
| ZB8201-0630 |
snap-on mounting for SCT63xx/64xx |
 |
 |