SCT6625 | Split-core CT for primary currents 600/700 A, accuracy class 0.5
The SCT6625 split-core CT for existing systems, measures the primary currents 600 and 750 A, for round conductors with am maximum diameter of 42.4 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.
| Technical data |
SCT6625 |
| Accuracy class |
0.5 |
| Primary current |
600/750 A |
| Secondary current |
5 A |
| Max. diameter round conductor |
42.4 mm |
| Size |
6 |
| Dimensions (W x H x D) |
72 mm x 120 mm x 98 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT6625-0600 |
Split-core CT, accuracy class 0.5, current ratio 600/5 A, rated power 2.5 VA |
| SCT6625-0750 |
Split-core CT, accuracy class 0.5, current ratio 750/5 A, rated power 2.5 VA |
 |
 |