The SCT7125 busbar split-core CT for existing systems, measures a primary current of 400 A, for round conductors with am maximum diameter of 20 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.
| Technical data | SCT7125 |
|---|---|
| Accuracy class | 0.5 |
| Primary current | 400 A |
| Secondary current | 5 A |
| Max. diameter round conductor | 20 mm |
| Possible rail dimensions | 20 x 30 mm |
| Size | 1 |
| Dimensions (W x H x D) | 93 mm x 106 mm x 58 mm |
| Approvals/markings | CE |
![]() |
![]() |
| Ordering information | |
|---|---|
| SCT7125-0400 | Busbar split-core CT, accuracy class 0.5, current ratio 400/5 A, rated power 1.0 VA |
![]() |
![]() |