SCT7215 | Busbar split-core CT for primary currents 500/600 A, accuracy class 1
The SCT7215 busbar split-core CT for existing systems, measures the primary currents 500 and 600 A, for round conductors with am maximum diameter of 50 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.
| Technical data |
SCT7215 |
| Accuracy class |
1 |
| Primary current |
500/600 A |
| Secondary current |
5 A |
| Max. diameter round conductor |
50 mm |
| Possible rail dimensions |
50 x 80 mm |
| Size |
2 |
| Dimensions (W x H x D) |
125 mm x 158 mm x 58 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT7215-0500 |
Busbar split-core CT, accuracy class 1, current ratio 500/5 A, rated power 5.0 VA |
| SCT7215-0600 |
Busbar split-core CT, accuracy class 1, current ratio 600/5 A, rated power 5.0 VA |
 |
 |