SCT7425 | Busbar split-core CT for primary currents 1500…5000 A, accuracy class 0.5
The SCT7425 busbar split-core CT for existing systems, measures primary currents from 1500 to 5000 A, for round conductors with am maximum diameter of 80 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.
| Technical data |
SCT7425 |
| Accuracy class |
0.5 |
| Primary current |
1500…5000 A |
| Secondary current |
5 A |
| Max. diameter round conductor |
80 mm |
| Possible rail dimensions |
80 x 160 mm |
| Size |
4 |
| Dimensions (W x H x D) |
195 mm x 243 mm x 79 mm |
| Approvals/markings |
CE |
 |
 |
| Ordering information |
|
| SCT7425-1500 |
Busbar split-core CT, accuracy class 0.5, current ratio 1500/5 A, rated power 15 VA |
| SCT7425-2000 |
Busbar split-core CT, accuracy class 0.5, current ratio 2000/5 A, rated power 15 VA |
| SCT7425-2500 |
Busbar split-core CT, accuracy class 0.5, current ratio 2500/5 A, rated power 15 VA |
| SCT7425-3000 |
Busbar split-core CT, accuracy class 0.5, current ratio 3000/5 A, rated power 15 VA |
| SCT7425-4000 |
Busbar split-core CT, accuracy class 0.5, current ratio 4000/5 A, rated power 30 VA |
| SCT7425-5000 |
Busbar split-core CT, accuracy class 0.5, current ratio 5000/5 A, rated power 30 VA |
 |
 |