Digital combi
EP2328-000x
 
EP2328-0001 | 4 x digital input and 4 x digital output 24&nbsp;V&nbsp;DC, I<sub>max</sub>&nbsp;=&nbsp;2&nbsp;A (∑&nbsp;4&nbsp;A)
EP2328-0001
Connector
assignment
I/O
connection
M8 I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1 | + 24 V DC Us
3 | GND
4 | In-/Output
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
3-wire  2-wire
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Outputs
Inputs
extended temperature range
EP2328-0002 | 4 x digital input and 4 x digital output 24&nbsp;V&nbsp;DC, I<sub>max</sub>&nbsp;=&nbsp;2&nbsp;A (∑&nbsp;4&nbsp;A)
EP2328-0002
Connector
assignment
I/O
connection
M12 I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1 | + 24 V DC Us
2 | In-/Output B
3 | GND
4 | In-/Output A
5 | n.c.
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GND
4 | GND
3-wire  2-wire
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
Outputs
Inputs
extended temperature range

EP2328-000x | 4 x digital input and 4 x digital output 24 V DC, Imax = 2 A (∑ 4 A)

The EP2328 EtherCAT Box combines four digital inputs and four digital outputs in one device. A filter constant of 3.0 ms is available for the inputs. The outputs handle load currents of up to to 2 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 2 A signal current.

The state of each signal is indicated by means of light emitting diodes. The signals are connected optionally via screw type M8 connectors (EP2328-0001) or connector M12 screw type (EP2328-0002). The sensors are powered by the box supply US.

Technical data EP2328-0001 EP2328-0002
Specification EN 61131-2, type 1/3
Number of channels 4 inputs + 4 outputs
Input/output connections M8, screw type M12, screw type
Protocol EtherCAT
Bus interface 2 x M8 socket, shielded, screw type
Input filter 3.0 ms
“0” signal voltage -3…+5 V
“1” signal voltage 11…30 V, 6 mA input current (EN 61131-2, type 3)
Sensor supply from control voltage, max. 0.5 A, short-circuit proof in total
Load type ohmic, inductive, lamp load
Rated load voltage 24 V DC (-15 %/+20 %)
Max. output current 2 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit current typ. 4 A
Auxiliary power current typ. 20 mA
Current consumption from US typ. 120 mA
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image 4 inputs + 4 outputs
Electrical isolation 500 V
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/markings CE, UL, ATEX
Ex-Marking II 3 G Ex nA IIC T4 Gc
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK2000-xxxx-xxxx Cables for M8 I/O connection sockets
ZK2000-6xxx-xxxx Cables for M12 I/O connection sockets
ZK2020-3xxx-xxxx Cables for M8 power supply