Analog input
EP3174-0002
 
EP3174 | 4-channel analog input ±10 V or 0/4…20 mA, parameterisable, differential input, 16 bit
EP3174-0002
Connector
assignment
I/O
connection
M12 I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Sensor Supply UP
2 | Input +
3 | GNDP
4 | Input -
5 | Shield
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GNDs
4 | GNDP
Power supply feed
Power supply down-
stream connection
EtherCAT
signal input
EtherCAT
signal output
extended temperature range

EP3174-0002 | 4-channel analog input ±10 V or 0/4…20 mA, parameterisable, differential input, 16 bit

The EP3174 EtherCAT Box has four analog inputs which can be individually parameterised, so that they process signals either in the -10…+10 V or the 0/4…20 mA range. The voltage or input current is digitised with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. The four input channels have differential inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available. EtherCAT is used for parameterisation purposes. The parameters are stored in the module.

Technical data EP3174-0002
Number of inputs 4 (differential)
Input connections M12, screw type
Protocol EtherCAT
Bus interface 2 x M8 socket, shielded, screw type
Signal type -10/0…+10 V | 0/4…20 mA
Internal resistance > 200 kΩ | typ. 85 Ω + diode voltage
Common-mode voltage UCM max. 35 V
Resolution 16 bit (incl. sign)
Measuring error < ±0.3 % (relative to full scale value)
Input filter limit frequency 5 kHz
Conversion time ~ 100 µs
Nominal voltage 24 V DC (-15 %/+20 %)
Distributed clocks yes
Input filter configurable
Sensor supply from load supply voltage UP
Current consumption from US 120 mA
Power supply connection feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image 4 x 16 bit input, 4 x 8 bit status
Electrical isolation 500 V
Special features current or voltage parameterisable
Weight approx. 165 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/Markings CE, UL, ATEX
Ex-Marking II 3 G Ex nA IIC T4 Gc
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK2000-6xxx-xxxx Cables for M12 I/O connection sockets
ZK2000-5xxx/71xx-xxxx Sensor cable 5-wire unshielded/shielded
ZK2020-3xxx-xxxx Cables for M8 power supply
Related products  
EQ3174-0002 EtherCAT Box, stainless steel housing, 4-channel analog differential input -10…+10 V or 0/4…20 mA, parameterisable, 16 bit
EP3174-0092 EtherCAT Box, industrial housing, 4 analog differential inputs -10…+10 V or 0/4…20 mA, parameterisable, 16 bit, TwinSAFE SC