PROFINET
EP9300-0022
 
EP9300 | PROFINET RT EtherCAT Box
EP9300-0022
Connector
assignment
PROFINET RT 
Power supply
status display:
Box supply (US
Auxiliary voltage (UP
Power supply feed 
Power supply down- 
stream connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | + 24 V DC Us
2 | + 24 V DC UP
3 | GNDs
4 | GNDP
EtherCAT
signal output 
Diag port 
Address selector 
1 | Tx+
2 | Rx+
3 | Tx-
4 | Rx-
Housing | Shield
extended temperature range

EP9300-0022 | PROFINET RT EtherCAT Box

Technical data EP9300-0022
Task within EtherCAT system coupling of standard digital and analog EtherCAT Box modules to PROFINET RT networks
Number of EtherCAT Box modules depending on the process data size
Type/number of peripheral signals depending on the process data size
Input current typ. 120 mA
Nominal voltage 24 V DC (-15 %/+20 %)
Bus interface 2 x M12 socket, D-coded (switched)
Protocol PROFINET RT
Data transfer rates 100 Mbit/s
Configuration automatic
Electrical isolation 500 V
Power supply 24 V DC (-15 %/+20 %)
Special features potted, shock- and vibration-resistant
Weight approx. 320 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals/markings CE, UL
Accessories  
ZK1090-3xxx-xxxx Cables for EtherCAT signal in- and -output
ZK1090-6xxx-xxxx Cables for M12 EtherCAT/Ethernet signal in- and -output
ZK2020-3xxx-xxxx Cables for M8 power supply
System  
PROFINET For further PROFINET products please see the system overview.