Accessories
 

M12 | Sensor cable 4-wire

For flexible applications

Ordering information Cable type/specification
ZB9050 Power/Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable, black
Ordering information Cable, pre-assembled with straight plug Pict.
ZK2000-6100-0xxx M12, plug, straight, male, 4-pin, A-coded – open end
A
ZK2000-6132-0xxx M12, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded  
ZK2000-6134-0xxx M12, plug, straight, male, 4-pin, A-coded – M8, socket, angled, female, 4-pin, A-coded  
ZK2000-6162-0xxx M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded  
ZK2000-6162-0000 Sensor adapter, flange, M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded  
ZK2002-6162-0xxx M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded, LED
B
ZK2000-6164-0xxx M12, plug, straight, male, 4-pin, A-coded – M12, socket, angled, female, 4-pin, A-coded  
ZK2002-6164-0xxx M12, plug, straight, male, 4-pin, A-coded – M12, socket, angled, female, 4-pin, A-coded, LED  
A
ZK2000-6100-0xxx
B
ZK2002-6162-0xxx
 
Ordering information Cable, pre-assembled with straight socket Pict.
ZK2000-6200-0xxx M12, socket, straight, female, 4-pin, A-coded – open end
C
ZK2002-6200-0xxx M12, socket, straight, female, 4-pin, A-coded, LED – open end  
C
ZK2000-6200-0xxx
 
Ordering information Cable, pre-assembled with angled plug Pict.
ZK2000-6300-0xxx M12, plug, angled, male, 4-pin, A-coded – open end
D
ZK2000-6362-0xxx M12, plug, angled, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded  
D
ZK2000-6300-0xxx
 
Ordering information Cable, pre-assembled with angled socket Pict.
ZK2000-6400-0xxx M12, socket, angled, female, 4-pin, A-coded – open end
E
ZK2002-6400-0xxx M12, socket, angled, female, 4-pin, A-coded, LED – open end  
E
ZK2000-6400-0xxx
 
Ordering information Cable, pre-assembled with DUO plug straight Pict.
ZK2000-6500-0xxx M12, plug, straight, male, 4-pin, A-coded – DUO: 2 x open end
F
ZK2000-6522-0xxx M12, plug, straight, male, 4-pin, A-coded – DUO: 2 x M8, socket, straight, female, 2 x 3-pin  
ZK2000-6562-0xxx M12, plug, straight, male, 4-pin, A-coded – DUO: 2 x M12, socket, straight, female, 2 x 4-pin  
F
ZK2000-6500-0xxx
 

For robot applications

Ordering information Cable type/specification
ZB9045 PUR, TORSION, 4 x 0.5 mm², capable of torsion, black
Ordering information Cable, pre-assembled with straight plug
ZK2000-6100-6xxx M12, plug, straight, male, 4-pin, A-coded – open end
ZK2000-6162-6xxx M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded

For fixed installation

Ordering information Cable type/specification
ZB9043 PVC, standard, 4-wire, 4 x 0.25 mm², grey

For hygienic design

Ordering information Cable type/specification
ZK2000-xxxx-7xxx PP, HYGIENIC, 4 x 0.34 mm², orange
Ordering information Cable, pre-assembled with straight plug
ZK2000-6100-7xxx M12, plug, straight, male, 4-pin, A-coded – open end
ZK2000-6162-7xxx M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded