Accessories
 

M8 | Power cable

For flexible applications

Ordering information Cable type/specification
ZB9050 Power/Sensor cable, PUR, 4 x 0.34 mm², drag chain suitable, black
Ordering information AWG22 cable, pre-assembled Pict.
ZK2020-3100-0xxx M8, plug, straight, male, 4-pin, A-coded – open end  
ZK2020-3131-0xxx M8, plug, straight, male, 4-pin – M8, plug, straight, male, 4-pin  
ZK2020-3132-0xxx M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
A
ZK2020-3138-0xxx M8, plug, straight, male, 4-pin, A‑coded – M8, flange, straight, female, 4-pin, A‑coded  
ZK2020-3332-0xxx M8, plug, angled, male, 4-pin – M8, socket, straight, female, 4-pin
B
ZK2020-3334-0xxx M8, plug, angled, male, 4-pin – M8, socket, angled, female, 4-pin
C
ZK2020-3200-0xxx M8, socket, straight, female, 4-pin – open end
D
ZK2020-3400-0xxx M8, socket, angled, female, 4-pin – open end
E
ZK2020-3800-0xxx M8, flange, straight, female, 4-pin, A‑coded – open end, 4-wire  
A
ZK2020-3132-0xxx
B
ZK2020-3332-0xxx
C
ZK2020-3334-0xxx
D
ZK2020-3200-0xxx
 
E
ZK2020-3400-0xxx
 
Ordering information AWG22 cable, shielded, pre-assembled
ZK2027-3132-0xxx M8, plug, straight, male, 4-pin, A‑coded – M8, socket, straight, female, 4-pin, A‑coded
ZK2027-3200-0xxx M8, socket, straight, female, 4-pin, A‑coded – open end

For robot applications

Ordering information Cable type/specification
ZB9052 PUR, TORSION, 4 x 0.5 mm², capable of torsion, black
Ordering information AWG20 cable, pre-assembled Pict.
ZK2020-3132-6xxx M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
A
ZK2020-3200-6xxx M8, socket, straight, female, 4-pin – open end
B
A
ZK2020-3132-6xxx
B
ZK2020-3200-6xxx
 

For fixed installation

Ordering information Cable type/specification
ZB9051 PVC, standard, 4-wire, 4 x 0.34 mm², grey
Ordering information AWG22 cable, pre-assembled Pict.
ZK2020-3100-3xxx M8, plug, straight, male, 4-pin – open end  
ZK2020-3132-3xxx M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
A
ZK2020-3200-3xxx M8, socket, straight, female, 4-pin – open end
B
A
ZK2020-3132-3xxx
B
ZK2020-3200-3xxx
 

For hygienic design

Ordering information Cable type/specification
ZK2020-xxxx-7xxx PP, HYGIENIC, 4 x 0.25 mm², orange
Ordering information Cable, pre-assembled
ZK2020-3132-7xxx M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
ZK2020-3200-7xxx M8, socket, straight, female, 4-pin – open end