Accessories
 

M8 | Sensor cable

For flexible applications

Ordering information Cable type/specification
ZB9040 PUR, flex, 3-wire, 3 x 0.25 mm², drag-chain suitable, black
Ordering information Cable, pre-assembled with straight plug Pict.
ZK2000-2100-0xxx M8, plug, straight, male, 3-pin – open end
A
ZK2000-2122-0xxx M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin
B
ZK2002-2122-0xxx M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin, LED  
ZK2000-2122-0000 Sensor adapter, flange, M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin  
ZK2000-2124-0xxx M8, plug, straight, male, 3-pin – M8, socket, angled, female, 3-pin
C
ZK2002-2124-0xxx M8, plug, straight, male, 3-pin – M8, socket, angled, female, 3-pin, LED
D
ZK2000-2132-0xxx M8, plug, straight, male, 3-pin – M8, socket, straight, female, 4-pin  
ZK2000-2134-0xxx M8, plug, straight, male, 3-pin, A‑coded – M8, socket, angled, female, 4-pin, A‑coded  
ZK2000-2164-0xxx M8, plug, straight, male, 3-pin – M12, socket, angled, female, 4-pin, A-coded  
ZK2000-2162-0xxx M8, plug, straight, male, 3-pin – M12, socket, straight, female, 4-pin, A-coded  
A
ZK2000-2100-0xxx
B
ZK2000-2122-0xxx
C
ZK2000-2124-0xxx
D
ZK2002-2124-0xxx
 
Ordering information Cable, pre-assembled with straight socket
ZK2000-2200-0xxx M8, socket, straight, female, 3-pin – open end
ZK2002-2200-0xxx M8, socket, straight, female, 3-pin, LED – open end
Ordering information Cable, pre-assembled with angled plug Pict.
ZK2000-2300-0xxx M8, plug, angled, male, 3-pin – open end
E
ZK2000-2322-0xxx M8, plug, angled, male, 3-pin – M8, socket, straight, female, 3-pin
F
ZK2000-2324-0xxx M8, plug, angled, male, 3-pin – M8, socket, angled, female, 3-pin
G
ZK2000-2362-0xxx M8, plug, angled, male, 3-pin – M12, socket, straight, female, 4-pin, A-coded  
ZK2000-2364-0xxx M8, plug, angled, male, 3-pin – M12, socket, angled, female, 4-pin, A-coded  
E
ZK2000-2300-0xxx
F
ZK2000-2322-0xxx
G
ZK2000-2324-0xxx
 
Ordering information Cable, pre-assembled with angled socket Pict.
ZK2000-2400-0xxx M8, socket, angled, female, 3-pin – open end
H
ZK2002-2400-0xxx M8, socket, angled, female, 3-pin, LED – open end
I
ZK2002-3400-0xxx M8, socket, angled, female, 4-pin, LED – open end  
H
ZK2000-2400-0xxx
I
ZK2002-2400-0xxx
 
Ordering information Cable type/specification
ZB9041 PUR, flex, 4-wire, 4 x 0.25 mm², drag-chain suitable, black
Ordering information Cable, pre-assembled with straight plug
ZK2000-3100-0xxx M8, plug, straight, male, 4-pin – open end
Ordering information Cable, pre-assembled with angled plug
ZK2000-3300-0xxx M8, plug, angled, male, 4-pin – open end
Ordering information Cable, pre-assembled with DUO plug straight Pict.
ZK2000-3532-0xxx M8, plug, straight, male, 4-pin – DUO: 2 x M8, socket, straight, female, 2 x 4-pin
J
ZK2000-3522-0xxx M8, plug, straight, male, 4-pin – DUO: 2 x M8, socket, straight, female, 2 x 3-pin
K
ZK2000-3500-0xxx M8, plug, straight, male, 4-pin – DUO: 2 x open end
L
J
ZK2000-3532-0xxx
K
ZK2000-3522-0xxx
L
ZK2000-3500-0xxx
 

For robot applications

Ordering information Cable type/specification
ZB9044 PUR, TORSION, 3 x 0.34 mm², capable of torsion, black
Ordering information Cable, pre-assembled with straight plug Pict.
ZK2000-2100-6xxx M8, plug, straight, male, 3-pin – open end
A
ZK2000-2122-6xxx M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin
B
A
ZK2000-2100-6xxx
B
ZK2000-2122-6xxx
 

For fixed installation 3 x 0.25 mm²

Ordering information Cable type/specification
ZB9042 PVC, standard, 3-wire, 3 x 0.25 mm², grey

For fixed installation 4 x 0.25 mm²

Ordering information Cable type/specification
ZB9043 PVC, standard, 4-wire, 4 x 0.25 mm², grey
Ordering information Cable, pre-assembled with straight plug Pict.
ZK2000-3132-3xxx M8, plug, straight, male, 4-pin, A‑coded – M8, socket, straight, female, 4-pin, A‑coded
A
ZK2000-3132-0000 M8, plug, straight, male, 4-pin, A‑coded – M8, socket, straight, female, 4-pin, A‑coded  
A
ZK2000-3132-3xxx
 

Adapter

Ordering information Adapter type/specification
ZK2000-2122-0000 Sensor adapter, flange, M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin
ZK2000-3132-0000 M8, plug, straight, male, 4-pin, A‑coded – M8, socket, straight, female, 4-pin, A‑coded