C3350
 
C3350 19-inch Panel PC

C3350 | 19-inch Panel PC

The 19-inch Panel PC C3350 is designed for installation into 19-inch racks or the front of a control cabinet. It provides the highest performance and openness of ATX standard components. The C3350 is ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows 7 Professional, Windows 7 Ultimate or Windows Embedded Standard 7.

C3350 19-inch Panel PC | Front flap with drives

Front flap with drives

C3350 19-inch Panel PC | Slide mechanism for front assembly

Slide mechanism for front assembly

 
C3350 19-inch Panel PC | CD/DVD-ROM or multi DVD 4.7 GB drive

CD/DVD-ROM or multi DVD 4.7 GB drive

C3350 19-inch Panel PC | USB sockets under the front flap

USB sockets under the front flap

C3350 19-inch Panel PC | Touch screen

Touch screen

C3350 19-inch Panel PC | Touch pad

Touch pad

 
Variants Processor available
C3350-0070 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes, but not recommended for new projects (use instead CP22xx)
C3350-0060 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes, but not recommended for new projects (use instead CP22xx)
C3350-0050 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
No longer available

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.