C3640-0060
 

C3640-0060 | Panel PC

Variants Processor available
C3640-0070 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes, but not recommended for new projects (use instead CP22xx)
C3640-0060 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes, but not recommended for new projects (use instead CP22xx)

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C3640-0060
Built-in Panel PC 
Housing built-in housing, 470 x 348 mm
7-slot processor core for ATX motherboard
PC to be opened from the back side
all components easily accessible
7 slots for up to 235 mm long plug-in cards
card holders, actuated without tools
protection class front side IP 65, rear side IP 20
operating temperature 0…55 °C
weight of the basic configuration 14.1 kg (31.1 lbs)
dimensions (W x H x D) 470 x 348 x 199 mm (18.5" x 13.7" x 7.8"), depth behind front 191 mm (7.5")
Front panel 15-inch TFT display, resolution 1024 x 768
Features processor Intel® Pentium® G3320TE 2.3 GHz, 2 cores (TC3: 50)
ATX motherboard for 4th generation Intel® Core™ i3, Core™ i5, Core™ i7 or Pentium®
2 PCIe x1 slots, 1 PCIe x4 slot, 1 PCIe x16 slot and 3 PCI slots free
2 GB DDR3L RAM, expandable to 32 GB
graphic adapter integrated inside the Intel® processor, 2 DVI and 1 DisplayPort connector. 1 DVI connector is occupied by the display in the front.
on-board dual Ethernet adapter with 2 x 100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 3½-inch, 1 TB
4 serial ports RS232 on-board, 1 of these RS232 ports is led out with D-sub 9 connector;
10 USB 2.0, 2 of these USB ports are led out; 2 USB 3.0 ports are led out
PS/2 keyboard socket and PS/2 mouse socket on the back side
100…240 V AC full range power supply
Options C3640-0060
C9900-C559 processor 4th generation Intel® Core™ i3 4330TE, 2.4 GHz, 2 cores (TC3: 60), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C568 processor 4th generation Intel® Core™ i3 4350T, 3.1 GHz, 2 cores (TC3: 60), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C560 processor 4th generation Intel® Core™ i5 4570TE, 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C569 processor 4th generation Intel® Core™ i5 4590T, 2.0 GHz, 4 cores (TC3: 70), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C561 processor 4th generation Intel® Core™ i7 4770TE, 2.3 GHz, 4 cores (TC3: 80), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-R257 memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R258 memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R259 memory extension to 16 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R260 memory extension to 32 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-T310 touch screen, with separate controller circuit board, 15-inch
C9900-T902 touch screen pen with wall holder for CP6xxx, C33xx and C36xx
C9900-E195 2 USB ports of the motherboard led out in one slot bracket
C9900-E166 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E203 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209 Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-E210 Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211 Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-M568 Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569 Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-H755 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H756 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H763 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-D192 slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H585 40 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H589 80 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H626 160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201 hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202 hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-B528 BIOS for booting from storage media bigger than 2 TB, UEFI activated
C9900-H152 additional hard disk drive, 3½-inch, 1 TB
C9900-H203 additional hard disk drive, 3½-inch, 2 TB
C9900-H204 additional hard disk drive, 3½-inch, 4 TB
C9900-D118 multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P208 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P209 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-U120 uninterruptible power supply UPS, external, 230 V
C9900-U122 uninterruptible power supply UPS, external, 115 V
C9900-M623 wall mounting frame for uninterruptible power supply C9900-U120, C9900-U122 and C9900-U124