C5102-0070
 

C5102-0070 | 19-inch slide-in Industrial PC

Variants Processor available
C5102-0070 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes, but not recommended for new projects (use instead C5240)
C5102-0060 Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes, but not recommended for new projects (use instead C5240)
C5102-0050 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
No longer available

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C5102-0070
19-inch slide-in Industrial PC 
Housing 7-slot slide-in housing ATX for 19-inch racks, 4 rack units
all slots for full-length plug-in cards
lockable front flap
card holders
protection class IP 60 when operating
operating temperature 0…55 °C
weight of the basic configuration 17.0 kg (37.5 lbs)
dimensions (W x H x D) 483 x 177 x 500 mm (19" x 7" x 19.5")
Features processor Intel® Celeron® G3900 2.8 GHz, 2 cores (TC3: 50)
ATX motherboard for 6th and 7th Generation Intel® Core™ i3, Core™ i5, Core™ i7, Celeron® or Pentium®
2 PCIe x1 slots, 2 PCIe x4 slots, 1 PCIe x16 slot and 2 PCI slots free
4 GB DDR4 RAM, expandable to 64 GB, with a 32 bit operating system only 3 GB are addressable.
graphic adapter integrated inside the Intel® processor, 2 DVI and 1 DisplayPort connector.
on-board dual Ethernet adapter with 2 x 100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 3½-inch, 1 TB
4 serial ports RS232 on-board, 1 of these RS232 ports is led out with 9-pin D-sub connector;
10 USB 2.0, 2 of these USB ports are led behind the front flap; 4 USB 3.0 ports are led out at the rear side
PS/2 keyboard socket and PS/2 mouse socket
100…240 V AC full range power supply
Options C5102-0070
C9900-C611 processor 6th Generation Intel® Pentium® G4400, 3.3 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C612 processor 6th Generation Intel® Core™ i3-6100, 3.7 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C615 processor 7th Generation Intel® Core™ i3-7101E, 3.9 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C613 processor 6th Generation Intel® Core™ i5-6500, 3.2 GHz, 4 cores (TC3: 70), instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C616 processor 7th Generation Intel® Core™ i5-7500, 3.4 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C614 processor 6th Generation Intel® Core™ i7-6700, 3.4 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-C617 processor 7th Generation Intel® Core™ i7-7700, 3.6 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50)
C9900-R270 memory extension to 8 GB DDR4 RAM, instead of 4 GB, requires a 64 bit operating system
C9900-R271 memory extension to 16 GB DDR4 RAM, instead of 4 GB, requires a 64 bit operating system
C9900-R272 memory extension to 32 GB DDR4 RAM, instead of 4 GB, requires a 64 bit operating system
C9900-R273 memory extension to 64 GB DDR4 RAM, instead of 4 GB, requires a 64 bit operating system
C9900-M711 telescope rails to be mounted at the sides of the C51xx, for complete pull-out from the 19-inch rack
C9900-E195 2 USB ports of the motherboard led out in one slot bracket
C9900-E166 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E203 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209 Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-E210 Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211 Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-M568 Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569 Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-D192 slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H585 30 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H589 60 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H626 160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201 hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202 hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB, requires a 64 bit operating system and UEFI instead of BIOS
C9900-B528 BIOS for booting from storage media bigger than 2 TB, UEFI activated
C9900-H152 additional hard disk drive, 3½-inch, 1 TB
C9900-H203 additional hard disk drive, 3½-inch, 2 TB
C9900-H204 additional hard disk drive, 3½-inch, 4 TB
C9900-H755 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H756 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H763 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-M617 removable frame for a 3½-inch hard disk
C9900-M628 removable frame for a 2½-inch SSD
C9900-H749 solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745 solid-state disk SSD, 3D flash, 2½-inch, 480 GB
C9900-H759 solid-state disk SSD, 3D flash, 2½-inch, 960 GB
C9900-H751 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk
C9900-H747 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, instead of 3½-inch hard disk
C9900-H761 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, instead of 3½-inch hard disk
C9900-D120 CD/DVD-ROM drive
C9900-D245 multi DVD drive, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P208 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P209 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-P313 redundant ATX power supply for C5102 and C5240, 100-240 V AC, 450 W, instead of standard power supply
C9900-U120 uninterruptible power supply UPS, external, 230 V
C9900-U122 uninterruptible power supply UPS, external, 115 V
C9900-M623 wall mounting frame for uninterruptible power supply C9900-U120, C9900-U122 and C9900-U124
Options Not recommended for new projects
C9900-H558 16 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H566 32 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H570 64 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H704 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H709 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H740 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H700 solid-state disk SSD, SLC flash, 2½-inch, 32 GB
C9900-H705 solid-state disk SSD, SLC flash, 2½-inch, 64 GB
C9900-H735 solid-state disk SSD, SLC flash, 2½-inch, 128 GB
C9900-H702 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 3½-inch hard disk
C9900-H707 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, instead of 3½-inch hard disk
C9900-H737 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, instead of 3½-inch hard disk