C6150-0060
 

C6150-0060 | Control cabinet Industrial PC

Variants Processor available
C6150-0070 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
C6150-0060 Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C6150-0060
Control cabinet PC 
Housing 7-slot ATX Industrial PC for control cabinet installation
all slots for full-length plug-in cards
drives and plug-in cards easily accessible
all connectors on the top
detailed PC configuration information on the front
status LEDs and protected reset key
card holders, actuated without tools
protection class IP 20
operating temperature 0…55 °C
weight of the basic configuration 15 kg (33.1 lbs)
dimensions (W x H x D) 383 x 423 x 265 mm (15.1" x 16.7" x 10.5")
Features processor Intel® Pentium® G3320TE 2.3 GHz, 2 cores (TC3: 50)
ATX motherboard for 4th generation Intel® Core™ i3, Core™ i5, Core™ i7 or Pentium®
2 PCIe x1 slots, 1 PCIe x4 slot, 1 PCIe x16 slot and 3 PCI slots free
2 GB DDR3L RAM, expandable to 32 GB
graphic adapter integrated inside the Intel® processor, 2 DVI and 1 DisplayPort connector.
on-board dual Ethernet adapter with 2 x 100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 3½-inch, 1 TB
4 serial ports RS232 on-board, 1 of these RS232 ports is led out with D-sub 9 connector;
10 USB 2.0, 2 of these USB ports are led out; 2 USB 3.0 ports are led out
PS/2 keyboard socket and PS/2 mouse socket
100…240 V AC full range power supply
Options C6150-0060
C9900-C559 processor 4th generation Intel® Core™ i3 4330TE, 2.4 GHz, 2 cores (TC3: 60), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C568 processor 4th generation Intel® Core™ i3 4350T, 3.1 GHz, 2 cores (TC3: 60), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C560 processor 4th generation Intel® Core™ i5 4570TE, 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C569 processor 4th generation Intel® Core™ i5 4590T, 2.0 GHz, 4 cores (TC3: 70), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-C561 processor 4th generation Intel® Core™ i7 4770TE, 2.3 GHz, 4 cores (TC3: 80), instead of Intel® Pentium® G3320TE 2.3 GHz (TC3: 50)
C9900-R257 memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R258 memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R259 memory extension to 16 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-E195 2 USB ports of the motherboard led out in one slot bracket
C9900-E166 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E203 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209 Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-E210 Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211 Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-M568 Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569 Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-H755 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H756 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H763 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-D192 slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H585 40 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H589 80 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H626 160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201 hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202 hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB
C9900-B528 BIOS for booting from storage media bigger than 2 TB, UEFI activated
C9900-H152 additional hard disk drive, 3½-inch, 1 TB
C9900-H203 additional hard disk drive, 3½-inch, 2 TB
C9900-H204 additional hard disk drive, 3½-inch, 4 TB
C9900-D120 CD/DVD-ROM drive
C9900-D245 multi DVD drive, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P208 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P209 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-U120 uninterruptible power supply UPS, external, 230 V
C9900-U122 uninterruptible power supply UPS, external, 115 V
C9900-M623 wall mounting frame for uninterruptible power supply C9900-U120, C9900-U122 and C9900-U124