C6250-0060
 

C6250-0060 | Control cabinet Industrial PC

Variants Processor available
C6250-0080 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
C6250-0070 Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes
C6250-0060 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
No longer available

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C6250-0060
Control cabinet PC 
Housing 7-slot ATX Industrial PC for control cabinet installation
mounting sheet for horizontal installation
2 PCI slots and 2 PCI Express slots for up to 220 mm long plug-in cards and 1 PCI slot and 2 PCI Express slots for up to 190 mm long plug-in cards
drives and plug-in cards easily accessible
all connectors on the front
detailed PC configuration information on the front
status LEDs and protected reset key
card holders, actuated without tools
protection class IP 20
operating temperature 0…55 °C
weight of the basic configuration 19.8 kg (43.7 lbs)
dimensions (W x H x D) 680 x 184 x 270 mm (26.8" x 7.2" x 10.7")
Features processor Intel® Celeron® B810 1.6 GHz, 2 cores (TC3: 50)
ATX motherboard for 2nd and 3rd Generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
2 PCIe x1 slots, 1 PCIe x4 slot, 1 PCIe x16 slot and 3 PCI slots free
2 GB DDR3 RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-I, 1 DVI-D and 1 DisplayPort connector. 2 of the
3 conectors are usable at the same time.
on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 3½-inch, 1 TB
4 serial ports RS232 on-board, 1 of these RS232 ports is led out with D-sub 9 connector; 14 USB 2.0, 4 of these USB ports are led out
PS/2 keyboard socket and PS/2 mouse socket
100…240 V AC full range power supply
Options C6250-0060
C9900-C541 processor 2nd Generation Intel® Core™ i3 2330E, 2.2 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C542 processor 2nd Generation Intel® Core™ i5 2510E, 2.5 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C543 processor 2nd Generation Intel® Core™ i7 2710QE, 2.1 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C565 processor 3rd Generation Intel® Celeron® 1020E, 2.2 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C544 processor 3rd Generation Intel® Core™ i5 3610ME 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C545 processor 3rd Generation Intel® Core™ i7 3610QE 2.3 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-R249 memory extension to 4 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R250 memory extension to 8 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R251 memory extension to 16 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-M635 mounting plate and drive orientation at C6250 for vertical PC installation instead of mounting sheet for
horizontal PC installation, horizontal drives on top of the PC
C9900-M636 mounting plate and drive orientation at C6250 for vertical PC installation instead of mounting sheet for
horizontal PC installation, horizontal drives on bottom of the PC
C9900-M631 cable carrier chain for C6250
C9900-E195 2 USB ports of the motherboard led out in one slot bracket
C9900-E166 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E203 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209 Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-E210 Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211 Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-M568 Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569 Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-Z411 adapter plug DVI-I to VGA
C9900-Z413 adapter cable DVI-I to DVI and VGA, 15 cm
C9900-D192 slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H556 4 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H557 8 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H558 16 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H566 32 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H570 64 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201 hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202 hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB, requires a 64 bit operating system and UEFI instead of BIOS
C9900-B528 BIOS for booting from storage media bigger than 2 TB, UEFI activated
C9900-H152 additional hard disk drive, 3½-inch, 1 TB
C9900-H203 additional hard disk drive, 3½-inch, 2 TB
C9900-H204 additional hard disk drive, 3½-inch, 4 TB
C9900-M617 removable frame for a 3½-inch hard disk
C9900-H704 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H709 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H740 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-M628 removable frame for a 2½-inch SSD
C9900-H749 solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745 solid-state disk SSD, 3D flash, 2½-inch, 480 GB
C9900-H759 solid-state disk SSD, 3D flash, 2½-inch, 960 GB
C9900-H751 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk
C9900-H747 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, instead of 3½-inch hard disk
C9900-H761 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, instead of 3½-inch hard disk
C9900-H700 solid-state disk SSD, SLC flash, 2½-inch, 32 GB
C9900-H705 solid-state disk SSD, SLC flash, 2½-inch, 64 GB
C9900-H735 solid-state disk SSD, SLC flash, 2½-inch, 128 GB
C9900-H702 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 3½-inch hard disk
C9900-H707 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, instead of 3½-inch hard disk
C9900-H737 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, instead of 3½-inch hard disk
C9900-D120 CD/DVD-ROM drive
C9900-D245 multi DVD drive, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P208 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P209 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-U120 uninterruptible power supply UPS, external, 230 V
C9900-U122 uninterruptible power supply UPS, external, 115 V
C9900-M623 wall mounting frame for uninterruptible power supply C9900-U120, C9900-U122 and C9900-U124