C6920-0050
 

C6920-0050 | Control cabinet Industrial PC

Variants Processor available
C6920-0070 Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
3rd quarter 2020
C6920-0060 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
C6920-0050 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes, but not recommended for new projects

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C6920-0050
Control cabinet PC 
Housing industrial PC for space-saving control cabinet installation
mounting sheet at the rear wall
all connectors on the front
status LEDs
lithium battery accessible behind the front flap
1 slot for one 2½-inch hard disk or SSD behind the front flap
1 slot for one CFast card behind the front flap
fan cartridge with speed control and double ball bearing fans, accessible from the front
5 cm (2") free space above and under the PC required for air circulation
protection class IP 20
operating temperature 0…55 °C
weight of the basic configuration 1.9 kg (4.2 lbs)
compact dimensions (W x H x D) 65 x 235 x 121 mm (2.6" x 9.3" x 4.8"), without mounting plate
Features processor Intel® Celeron® 2000E 2.2 GHz, 2 cores (TC3: 50)
3½-inch motherboard for 4th generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
1 Mini PCI slot free for cards installed ex factory
2 GB DDR3L RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI connector
on-board dual Ethernet adapter with 2 x 100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 2½-inch, 320 GB
1 serial port RS232, 2 USB 3.0 ports and 2 USB 2.0 ports
24 V DC power supply
Options C6920-0050
C9900-C562 processor 4th generation Intel® Core™ i3 4100E, 2.4 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C570 processor 4th generation Intel® Core™ i3 4110E, 2.6 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C563 processor 4th generation Intel® Core™ i5 4400E, 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C571 processor 4th generation Intel® Core™ i5 4410E, 2.9 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C564 processor 4th generation Intel® Core™ i7 4700EQ, 2.4 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-R257 memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R258 memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R259 memory extension to 16 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-B506 2 PCIe plug-in card slots on the passive backplane integrated inside C6920, to plug-in PCIe x1 cards up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“).
C9900-B510 2 PCI plug-in card slots on the passive backplane integrated inside C6920, to plug-in PCI cards up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“).
C9900-B514 1 PCI and 1 PCIe plug-in card slot on a passive backplane integrated inside C6920, to plug-in one PCI and one PCIe x1 card up to 190 mm (7.5“) length. The connectors of the plug-in cards are located at the top side of the PC on the right. The width of the PC housing is increased by 70 mm (2.76“), the depth is increased by 18 mm (0.7“).
C9900-E238 additional DVI-D plug led out on a slot bracket, only for PCs with plug-in card slots
C9900-M653 mounting plate at the side wall, instead of plate at the rear wall
C9900-E252 Serial port RS232, optically linked, overload protection,D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible.
C9900-E253 Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible.
Configuration as an end point without echo: echo off, auto send on, always send off,
auto receive on, always receive off, termination on
C9900-E254 Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card or an additional serial interface is not possible.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
FC9071 Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area.
C9900-R230 memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card
C9900-R231 memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card
C9900-R232 memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card
C9900-D190 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H750 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, instead of 2½-inch hard disk
C9900-H760 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, instead of 2½-inch hard disk
C9900-H583 40 GB CFast card, 3D flash, extended temperature range
C9900-H587 80 GB CFast card, 3D flash, extended temperature range
C9900-H624 160 GB CFast card, 3D flash, extended temperature range
C9900-H584 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H588 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209 uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C6920-0050 Control cabinet Industrial PC | C6920-0040 with plug-in card slots

C6920-0040 with plug-in card slots

C6920-0050 Control cabinet Industrial PC | Top view

Top view