C9900-S4xx
 
C9900-S4xx Windows Embedded Standard 7 for Beckhoff Industrial PCs

C9900-S4xx | Windows Embedded Standard 7 for Beckhoff Industrial PCs

Windows Embedded Standard 7 is available in 32- and 64-bit versions and also supports multi-cores and multi-threading. It includes a number of innovative technologies and new functions aimed at simple, reliable operation and maintenance of industrial systems. The operating system is modular and can be expanded by installing additional components. All common components required for the reliable use of Beckhoff Industrial PCs are included as standard. Embedded components such as write filters make it possible to secure the operating system.

Ordering information Description
C9900-S419 Microsoft Windows Embedded Standard 7, 32 bit, multilingual, English and German, more languages can be installed, multi-finger touch screen support
C9900-S424 Microsoft Windows Embedded Standard 7, 64 bit, multilingual, English and German, more languages can be installed, multi-finger touch screen support

Microsoft Windows Embedded Standard 7 requires a data storage device with at least 40 GB for operating system and TwinCAT.