C9900-S4xx
 
C9900-S4xx Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

C9900-S4xx | Microsoft Windows 10 IoT Enterprise 2016 LTSB for Beckhoff Industrial PCs

With the launch of Microsoft Windows 10 Enterprise 2016 LTSB (version 1607) the use of modern operating systems has been consistently continued at Beckhoff. Windows 10 – just like Windows 7 – supports multi-touch operating concepts and makes the tile design come to life. Pricing is based on CPU classes, allowing Intel Atom® processors and processors in the mid-performance range to be offered at considerably lower prices.

Ordering information, 32/64 bit Microsoft Windows 10 IoT Enterprise 2016 LTSB
C9900-S470 German, 32 bit, for Industrial PCs with Intel® Atom™ E38xx
C9900-S471 English, 32 bit, for Industrial PCs with Intel® Atom™ E38xx
C9900-S472 German, 32 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 4th and 6th generation
C9900-S473 English, 32 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 4th and 6th generation
C9900-S474 German, 32 bit, for Industrial PCs with Intel® Core™ i7 of the 4th and 6th generation
C9900-S475 English, 32 bit, for Industrial PCs with Intel® Core™ i7 of the 4th and 6th generation
C9900-S476 German, 64 bit, for Industrial PCs with Intel Atom® E38xx
C9900-S477 English, 64 bit, for Industrial PCs with Intel Atom® E38xx
C9900-S478 German, 64 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 from the 4th generation on
C9900-S479 English, 64 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 from the 4th generation on
C9900-S480 German, 64 bit, for Industrial PCs with Intel® Core™ i7 from the 4th generation on or Xeon®
C9900-S481 English, 64 bit, for Industrial PCs with Intel® Core™ i7 from the 4th generation on or Xeon®

Microsoft Windows 10 IoT Enterprise requires a data storage device with at least 40 GB for operating system and TwinCAT.

Microsoft Windows 10 IoT Enterprise 32 bit is only available for PCs with 4th Generation and 6th Generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7 and for PCs with Intel Atom® E38xx.

Microsoft Windows 10 IoT Enterprise 64 bit is only available for PCs with 4th Generation or higher Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7 and for PCs with Intel Atom® E38xx or Intel Atom® x5-E39xx and for Server C6670.