CP32xx-0010
 

CP32xx-0010 | “Economy” Panel PC

The Industrial PC with mounting arm and 3½-inch motherboard

Variants Processor available
CP32xx-0030 Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
3rd quarter 2020
CP32xx-0020 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
CP32xx-0010 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

CP32xx-0010
“Economy” Panel PC 
Housing Industrial PC with Control Panel for mounting arm installation
rotatable and tiltable mounting arm adapter for Rittal and Rolec mounting arm systems with 48 mm tube from top
wiring area for up to 6 IP 65 connectors
1 slot for one 2½-inch hard disk or SSD and 1 slot for one CFast card
lithium battery of the system clock, changeable from outside
passive cooling through heat sink; internal fan for equal heat distribution to all the walls of the housing
20 cm free space required around the PC for air circulation
protection class IP 65
operating temperature 0…45 °C
Front panel TFT display in seven sizes

– 12-inch display 800 x 600

– 15-inch display 1024 x 768

– 15.6-inch display 1366 x 768

– 18.5-inch display 1366 x 768

– 19-inch display 1280 x 1024

– 21.5-inch display 1920 x 1080

– 24-inch display 1920 x 1080

multi-finger touch screen
Features processor Intel® Celeron® 2000E 2.2 GHz, 2 cores (TC3: 50)
3½-inch motherboard for 4th generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
1 Mini PCI slot free for cards installed ex factory
2 GB DDR3L RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-D port occupied by the display in the front
on-board dual Ethernet adapter with 2 x 100/1000BASE-T connector, one Ethernet port led out ex factory
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 2½-inch, 320 GB
M23 built-in socket for power supply and 1 Harting push-pull Ethernet built-in socket 100/1000BASE-T in the wiring area
24 V DC power supply
Options CP32xx-0010
C9900-C562 processor 4th Generation Intel® Core™ i3 4100E, 2.4 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C570 processor 4th Generation Intel® Core™ i3 4110E, 2.6 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C563 processor 4th Generation Intel® Core™ i5 4400E, 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C571 processor 4th Generation Intel® Core™ i5 4410E, 2.9 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C564 processor 4th Generation Intel® Core™ i7 4700EQ, 2.4 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-R257 memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R258 memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R259 memory extension to 16 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-B519 1 PCIe module slot integrated inside CP32xx or CP37xx, to plug-in Beckhoff PCIe modules
C9900-E282 2 IP 65 connectors in the wiring area of a CP32xx, led out with PCIe module FC9062. 2 gigabit Ethernet interfaces. Harting push-pull Ethernet sockets. Requires a PCIe module slot C9900-B519
C9900-M184 mounting arm adapter for Panel PC CP32xx or CP37xx, for Rittal and Rolec mounting arm systems with 48 mm tube from bottom instead of from top
C9900-M406 Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP3xxx, with integrated USB socket IP 65 at the back side, can only be ordered in combination with the Control Panel or Panel PC.
C9900-M423 Toolboard for keyboard, mouse or tools, mounted under a Control Panel or Panel PC CP3xxx, with integrated 2-port USB A socket IP 65 at the rear side and cable channel for mouse and keyboard cables on the rear side, can be ordered only together with the Control Panel or Panel PC.
C9900-M419 Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP3xxx, without integrated USB socket IP 65 at the rear side, can be ordered only together with the Control Panel or Panel PC.
C9900-M361 Handle, length: 386 mm, aluminum, mounted under a Control Panel or Panel PC CP3xxx, can be ordered only together with the Control Panel or Panel PC.
C9900-R230 memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card
C9900-R231 memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card
C9900-R232 memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card
C9900-E185 IP 65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, Harting push-pull Ethernet socket
C9900-E186 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS232
C9900-E248 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS422, optically linked, overload protection. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-E261 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS485, optically linked, overload protection. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-D191 PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145 additional hard disk, 2½-inch, 320 GB
C9900-H749 solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745 solid-state disk SSD, 3D flash, 2½-inch, 480 GB
C9900-H759 solid-state disk SSD, 3D flash, 2½-inch, 960 GB
C9900-H750 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, instead of 2½-inch hard disk
C9900-H760 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, instead of 2½-inch hard disk
C9900-D190 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H583 40 GB CFast card, 3D flash, extended temperature range
C9900-H587 80 GB CFast card, 3D flash, extended temperature range
C9900-H624 160 GB CFast card, 3D flash, extended temperature range
C9900-H584 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H588 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209 uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
Options To connect a keyboard to the PC, e.g. at commissioning, one of the following USB sockets is required:
C9900-E279 1-port USB 3.0 connector with IP 65 screw cap in the sidewall of the CP32xx or CP37xx from version -0010
C9900-E283 IP 65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, Harting push-pull USB 3.0 socket
C9900-E187 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port
C9900-E190 USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP 65
C9900-E304 USB A socket in the wiring area of a CP32xx or CP37xx for one USB 3.0 port, including covering cap IP 65
Accessories Power supply cable with IP 65 connector
C9900-K271 power supply cable IP 65 for CP32xx, CP37xx or CP72xx up to 19-inch display, length 5 m, assembled, M23 connector, screw type, 8 wires, second end open
C9900-K275 power supply cable IP 65 for CP32xx, CP37xx up to 24-inch display and CP7204, length 5 m, assembled, M23 connector, screw type, 12 wires, second end open
C9900-K272 power supply cable IP 65 for CP32xx, CP37xx or CP72xx up to 19-inch display, length 10 m, assembled, M23 connector, screw type, 8 wires, second end open
C9900-K276 power supply cable IP 65 for CP32xx, CP37xx up to 24-inch display and CP7204, length 10 m, assembled, M23 connector, screw type, 12 wires, second end open
C9900-K277 power supply cable IP 65 for CP32xx, CP37xx or CP72xx up to 19-inch display, length 20 m, assembled, M23 connector, screw type, 12 wires, second end open
Accessories Network cable with IP 65 connector
C9900-K281 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 3 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K282 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 5 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K283 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 10 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K284 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 15 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K285 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 20 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K286 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 30 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K287 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 40 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K288 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 50 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
Accessories USB cable with IP 65 connector
C9900-K291 USB 2.0 cable for CP32xx, CP37xx or CP72xx, length 3 m, assembled, M12 connector IP 65, screw type, 4-pin, second end USB B connector
C9900-K292 USB 2.0 cable for CP32xx, CP37xx or CP72xx, length 5 m, assembled, M12 connector IP 65, screw type, 4-pin, second end USB B connector
C9900-K306 USB 3.0 cable for CP32xx, CP37xx or CP72xx, length 3 m, assembled, Harting push-pull USB 3.0 connector IP 65, second end USB-B connector IP 20
Accessories Serial interface cable RS232 with IP 65 connector
C9900-K295 serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 3 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug
C9900-K296 serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 5 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug
C9900-K297 serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 10 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug
CP32xx-0010 Multi-touch Panel PCs
CP3212-0010 12-inch display 800 x 600
Multi-finger touch screen
CP3215-0010 15-inch display 1024 x 768
Multi-finger touch screen
CP3216-0010 15.6-inch display 1366 x 768
Multi-finger touch screen
CP3218-0010 18.5-inch display 1366 x 768
Multi-finger touch screen
CP3219-0010 19-inch display 1280 x 1024
Multi-finger touch screen
CP3221-0010 21.5-inch display 1920 x 1080
Multi-finger touch screen
CP3224-0010 24-inch display 1920 x 1080
Multi-finger touch screen