CP65xx-xxxx-0070
 

CP65xx-xxxx-0070 | Built-in Panel PC

The universal built-in Industrial PC with ATX motherboard

Variants Processor available
CP65xx-xxxx-0090 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
CP65xx-xxxx-0080 Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes
CP65xx-xxxx-0070 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
yes, but not recommended for new projects

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

CP65xx-xxxx-0070
Built-in Panel PC 
Housing 7-slot ATX housing
all slots for plug-in cards with a length of up to 190 mm
drives and plug-in cards easily accessible
all connectors on the top
detailed PC configuration information on the housing
card holders, actuated without tools
status LEDs and protected reset key
pull-out clamping levers for fast installation without loose parts
protection class front side IP 65, rear side IP 20
operating temperature 0…55 °C
Front panel TFT display in three sizes

– 12-inch display 800 x 600

– 15-inch display 1024 x 768

– 19-inch display 1280 x 1024

front laminate in five variants

– only display

– function keys and 10 PLC special keys with LED

– numeric keyboard and 10 PLC special keys with LED

– alphanumeric PC keyboard in US layout and 10 PLC special keys with LED

– alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides

special keys identified by slide-in labels
Features processor Intel® Celeron® B810 1.6 GHz, 2 cores (TC3: 50)
ATX motherboard for 2nd and 3rd Generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
2 PCIe x1 slots, 1 PCIe x4 slot, 1 PCIe x16 slot and 3 PCI slots free
2 GB DDR3 RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-I, 1 DVI-D and 1 DisplayPort connector. 2 of the 3 conectors are usable at the same time. The DVI-D connector is occupied by the display in the front.
on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 3½-inch, 1 TB
4 serial ports RS232 on-board, 1 of these RS232 ports is led out with D-sub 9 connector; 14 USB 2.0, 4 of these USB ports are led out
PS/2 keyboard socket and PS/2 mouse socket
100…240 V AC full range power supply
Options CP65xx-xxxx-0070
C9900-C541 processor 2nd Generation Intel® Core™ i3 2330E, 2.2 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C542 processor 2nd Generation Intel® Core™ i5 2510E, 2.5 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C543 processor 2nd Generation Intel® Core™ i7 2710QE, 2.1 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C565 processor 3rd Generation Intel® Celeron® 1020E, 2.2 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C544 processor 3rd Generation Intel® Core™ i5 3610ME 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C545 processor 3rd Generation Intel® Core™ i7 3610QE 2.3 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-R249 memory extension to 4 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R250 memory extension to 8 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R251 memory extension to 16 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-T902 touch screen pen with wall holder for CP6xxx, C33xx and C36xx
C9900-E195 2 USB ports of the motherboard led out in one slot bracket
C9900-E166 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E203 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209 Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-E210 Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211 Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-M568 Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569 Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-Z411 adapter plug DVI-I to VGA
C9900-Z413 adapter cable DVI-I to DVI and VGA, 15 cm
C9900-H704 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H709 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H740 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-D192 slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H556 4 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H557 8 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H558 16 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H566 32 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H570 64 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201 hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202 hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB, requires a 64 bit operating system and UEFI instead of BIOS
C9900-B528 BIOS for booting from storage media bigger than 2 TB, UEFI activated
C9900-D118 multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P208 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P209 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-U120 uninterruptible power supply UPS, external, 230 V
C9900-U122 uninterruptible power supply UPS, external, 115 V
C9900-M623 wall mounting frame for uninterruptible power supply C9900-U120, C9900-U122 and C9900-U124
CP65xx-xxxx-0070 Built-in Panel PCs
CP6501-0000-0070 12-inch display 800 x 600
without keys
CP6501-0001-0070 12-inch display 800 x 600
without keys, touch screen
CP6501-0020-0070 12-inch display 800 x 600
without keys, USB A socket in the front
CP6501-0021-0070 12-inch display 800 x 600
without keys, USB A socket in the front, touch screen
CP6511-0000-0070 12-inch display 800 x 600
function keys
CP6511-0001-0070 12-inch display 800 x 600
function keys, touch screen
CP6521-0000-0070 12-inch display 800 x 600
numeric keyboard
CP6521-0001-0070 12-inch display 800 x 600
numeric keyboard, touch screen
CP6521-0002-0070 12-inch display 800 x 600
numeric keyboard, touch pad
CP6531-0000-0070 12-inch display 800 x 600
alphanumeric keyboard
CP6531-0001-0070 12-inch display 800 x 600
alphanumeric keyboard, touch screen
CP6531-0002-0070 12-inch display 800 x 600
alphanumeric keyboard, touch pad
CP6502-0000-0070 15-inch display 1024 x 768
without keys
CP6502-0001-0070 15-inch display 1024 x 768
without keys, touch screen
CP6502-0020-0070 15-inch display 1024 x 768
without keys, USB A socket in the front
CP6502-0021-0070 15-inch display 1024 x 768
without keys, USB A socket in the front, touch screen
CP6512-0000-0070 15-inch display 1024 x 768
function keys
CP6512-0001-0070 15-inch display 1024 x 768
function keys, touch screen
CP6522-0000-0070 15-inch display 1024 x 768
numeric keyboard
CP6522-0001-0070 15-inch display 1024 x 768
numeric keyboard, touch screen
CP6522-0002-0070 15-inch display 1024 x 768
numeric keyboard, touch pad
CP6532-0000-0070 15-inch display 1024 x 768
alphanumeric keyboard
CP6532-0001-0070 15-inch display 1024 x 768
alphanumeric keyboard, touch screen
CP6532-0002-0070 15-inch display 1024 x 768
alphanumeric keyboard, touch pad
CP6542-0000-0070 15-inch display 1024 x 768
alphanumeric keyboard, PLC keys on the sides
CP6542-0001-0070 15-inch display 1024 x 768
alphanumeric keyboard, PLC keys on the sides, touch screen
CP6503-0000-0070 19-inch display 1280 x 1024
without keys
CP6503-0001-0070 19-inch display 1280 x 1024
without keys, touch screen
CP6503-0020-0070 19-inch display 1280 x 1024
without keys, USB A socket in the front
CP6503-0021-0070 19-inch display 1280 x 1024
without keys, USB A socket in the front, touch screen
CP6513-0000-0070 19-inch display 1280 x 1024
function keys
CP6513-0001-0070 19-inch display 1280 x 1024
function keys, touch screen
CP6523-0000-0070 19-inch display 1280 x 1024
numeric keyboard
CP6523-0001-0070 19-inch display 1280 x 1024
numeric keyboard, touch screen
CP6523-0002-0070 19-inch display 1280 x 1024
numeric keyboard, touch pad
CP6533-0000-0070 19-inch display 1280 x 1024
alphanumeric keyboard
CP6533-0001-0070 19-inch display 1280 x 1024
alphanumeric keyboard, touch screen
CP6533-0002-0070 19-inch display 1280 x 1024
alphanumeric keyboard, touch pad