CP7701-1400-0030
 

CP7701-1400-0030 | Stainless steel Panel PC in IP 65 with 12-inch display

Variants Processor available
CP7701-1400-0030 Intel Atom® (TC3: 40*) yes, but not recommended for new projects
CP7701-1401-0030 Intel Atom® (TC3: 40*) yes, but not recommended for new projects

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

CP7701-1400-0030
 
Features 12-inch TFT display, resolution 800 x 600
flush-mounted touch screen
stainless steel housing 1.4301, matt ground with grain size 240, protection class IP 65
front laminate with slide-in logo
flush-mounted integrated stainless steel 1.4301 backplane
integrated PC, Intel Atom® Z510 processor 1.1 GHz (TC3: 40), 1 GB DDR2RAM
128 MB Compact Flash card, extended temperature range
connectors in the range of the mounting arm adapter:
– 2 RJ45 Ethernet connectors, 10/100/1000 Mbit, IP 65
– 2-port USB socket, DIN 8-pin with screw-on cap IP 65, with adapter cable from DIN 8-pin to 2 x USB
– connector 4-pin with screw-on cap, IP 65, 24 V power supply
operating temperature 0…45 °C
for mounting 8 threaded bolts M6 x 20 mm in the range of the mounting arm adapter
operating system Microsoft Windows CE 6, English
Options CP7701-1400-0030
C9900-C536 processor Intel Atom® Z530 1.6 GHz (TC3: 40), instead of Intel Atom® Z510 1.1 GHz (TC3: 40)
C9900-R244 memory extension to 2 GB DDR2RAM, instead of 1 GB
C9900-H504 2 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-H505 4 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-H506 8 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-H507 16 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-U211 internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the Compact Flash card, hard disk or SSD, requires TwinCAT and Windows Embedded Standard with Enhanced Write Filter or Windows CE
C9900-E265 1 port USB 2.0 socket inside the Control Panel backplane CP790x-14xx or in the Panel PC backplane CP770x-14xx, USB-A socket with stainless steel screw cap IP 65
C9900-M177 rotatable mounting arm adapter for Control Panel CP790x-140x or Panel PC CP770x-140x instead of 8 threaded boles M6 x 20 mm. Stainless steel 1.4301, matt ground. Mounting arm installation from the bottom
C9900-M178 rotatable mounting arm adapter for Control Panel CP790x-140x or Panel PC CP770x-140x instead of 8 threaded boles M6 x 20 mm. Stainless steel 1.4301, matt ground. Mounting arm installation from the top
C9900-M167 holder welded on a tube (length: 1.50 m, bore: 48 mm) for mounting arm adapter C9900-M177 or C9900-M178 at Control Panel CP790x-140x or Panel PC CP770x-140x. Stainless steel 1.4301, matt ground
C9900-K605 connecting cable RJ45, CAT 5, 5 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K606 connecting cable RJ45, CAT 5, 10 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K607 connecting cable RJ45, CAT 5, 20 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K608 connecting cable RJ45, CAT 5, 30 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K609 connecting cable RJ45, CAT 5, 40 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K610 connecting cable RJ45, CAT 5, 50 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-S701 TwinCAT PLC run-time for Microsoft Windows CE
C9900-S702 TwinCAT NC PTP run-time for Microsoft Windows CE
C9900-S705 TwinCAT NC I run-time for Microsoft Windows CE