CP77xx-xxxx-0040
 

CP77xx-xxxx-0040 | Panel PC

The compact Industrial PC with mounting arm

Variants Processor available
CP77xx-xxxx-0050 Intel Atom®, 2 Cores (TC3: 40*) or
Intel Atom®, 4 Cores (TC3: 50*)
January 2021
CP77xx-xxxx-0040 Intel® Celeron® (TC3: 50*) yes
CP77xx-xxxx-0030 Intel Atom® (TC3: 40*) yes, but not recommended for new projects

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

CP77xx-xxxx-0040
Control Panel 
Features TFT display in three sizes

– 12-inch display 800 x 600

– 15-inch display 1024 x 768

– 19-inch display 1280 x 1024

aluminium housing, protection class IP 65
front laminate in four variants

– only display

– function keys and 10 PLC special keys with LED

– numeric keyboard and 10 PLC special keys with LED

– alphanumeric PC keyboard in US layout and 10 PLC special keys with LED

special keys identified by slide-in labels
integrated PC, Intel® Celeron® ULV 827E processor 1.4 GHz (TC3: 50), 2 GB DDR3 RAM
20 GB CFast card, extended temperature rangeGB CFast card, extended temperature range
2 RJ45 Ethernet connectors in the backplane, 10/100/1000 Mbits, IP 65
1 RS232 serial port interface in the backplane, DIN 12-pin IP 65, with adapter cable from DIN 12-pin to D-sub, 9-pin
24 V power supply, connector in the backplane
operating temperature 0…45 °C
for mounting 4 M6 x 18 mm threaded holes in the backplane
Microsoft Windows Embedded Compact 7, English
Options CP77xx-xxxx-0040
C9900-H586 40 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
C9900-H590 80 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
C9900-H627 160 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card
C9900-E169 2-port USB socket inside the Control Panel or Panel PC backplane, DIN 8-pin with screw-on cap IP 65 with adapter cable from DIN 8-pin to 2 x USB, inside a Panel PC backplane only 2 USB ports are possible.
C9900-E215 1-port USB socket inside the Control Panel or Panel PC backplane, USB-A socket with screw-on cap IP 65, inside a Panel PC backplane only one USB socket is possible.
C9900-E213 RFID reader for Legic transponder inside the front of a Panel PC CP7102, CP7202 or CP7702 or of a Control Panel CP7802 or CP7902, integrated behind the front laminate, protection class IP 65, connected internally via USB, requires Windows Embedded Standard, Windows XP Professional or Windows 7.
C9900-E214 RFID reader for Legic transponder inside the front of a Panel PC CP7103, CP7203 or CP7703 or of a Control Panel CP7803 or CP7903, integrated behind the front laminate, protection class IP 65, connected internally via USB, requires Windows Embedded Standard, Windows XP Professional or Windows 7.
C9900-T900 touch screen pen with holder for CP7xxx
C9900-M400 Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC.
C9900-K605 connecting cable RJ45, CAT 5, 5 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K606 connecting cable RJ45, CAT 5, 10 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K607 connecting cable RJ45, CAT 5, 20 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K608 connecting cable RJ45, CAT 5, 30 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K609 connecting cable RJ45, CAT 5, 40 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-K610 connecting cable RJ45, CAT 5, 50 m, one end with IP 65 connector cover for Panel PC CP77xx
C9900-S706 TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707 TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-S708 TwinCAT 2 NC I runtime for Windows Embedded Compact 7
CP77xx-xxxx-0040 Panel PCs
CP7701-0000-0040 12-inch display 800 x 600
without keys
CP7701-0001-0040 12-inch display 800 x 600
without keys, touch screen
CP7701-0020-0040 12-inch display 800 x 600
without keys, USB A socket in the front
CP7701-0021-0040 12-inch display 800 x 600
without keys, USB A socket in the front, touch screen
CP7711-0000-0040 12-inch display 800 x 600
function keys
CP7711-0001-0040 12-inch display 800 x 600
function keys, touch screen
CP7721-0000-0040 12-inch display 800 x 600
numeric keyboard
CP7721-0001-0040 12-inch display 800 x 600
numeric keyboard, touch screen
CP7721-0002-0040 12-inch display 800 x 600
numeric keyboard, touch pad
CP7731-0000-0040 12-inch display 800 x 600
alphanumeric keyboard
CP7731-0001-0040 12-inch display 800 x 600
alphanumeric keyboard, touch screen
CP7731-0002-0040 12-inch display 800 x 600
alphanumeric keyboard, touch pad
CP7702-0000-0040 15-inch display 1024 x 768
without keys
CP7702-0001-0040 15-inch display 1024 x 768
without keys, touch screen
CP7702-0020-0040 15-inch display 1024 x 768
without keys, USB A socket in the front
CP7702-0021-0040 15-inch display 1024 x 768
without keys, USB A socket in the front, touch screen
CP7712-0000-0040 15-inch display 1024 x 768
function keys
CP7712-0001-0040 15-inch display 1024 x 768
function keys, touch screen
CP7722-0000-0040 15-inch display 1024 x 768
numeric keyboard
CP7722-0001-0040 15-inch display 1024 x 768
numeric keyboard, touch screen
CP7722-0002-0040 15-inch display 1024 x 768
numeric keyboard, touch pad
CP7732-0000-0040 15-inch display 1024 x 768
alphanumeric keyboard
CP7732-0001-0040 15-inch display 1024 x 768
alphanumeric keyboard, touch screen
CP7732-0002-0040 15-inch display 1024 x 768
alphanumeric keyboard, touch pad
CP7703-0000-0040 19-inch display 1280 x 1024
without keys
CP7703-0001-0040 19-inch display 1280 x 1024
without keys, touch screen
CP7703-0020-0040 19-inch display 1280 x 1024
without keys, USB A socket in the front
CP7703-0021-0040 19-inch display 1280 x 1024
without keys, USB A socket in the front, touch screen
CP7713-0000-0040 19-inch display 1280 x 1024
function keys
CP7713-0001-0040 19-inch display 1280 x 1024
function keys, touch screen
CP7723-0000-0040 19-inch display 1280 x 1024
numeric keyboard
CP7723-0001-0040 19-inch display 1280 x 1024
numeric keyboard, touch screen
CP7723-0002-0040 19-inch display 1280 x 1024
numeric keyboard, touch pad
CP7733-0000-0040 19-inch display 1280 x 1024
alphanumeric keyboard
CP7733-0001-0040 19-inch display 1280 x 1024
alphanumeric keyboard, touch screen
CP7733-0002-0040 19-inch display 1280 x 1024
alphanumeric keyboard, touch pad