CU8210-D004
 
CU8210-D004-0101 4G USB 2.0 stick for North America

CU8210-D004-0101 | 4G USB 2.0 stick for North America

The 4G USB stick with a GSM/UMTS/LTE modem can dial into a mobile communication network via a common SIM card. With the 4G stick, wireless connections between devices can also be established over longer distances. The stick can be used to retrofit Industrial PCs with mobile communication if the need arises. The 4G stick has a slot for a SIM card and is supplied with power via the USB interface.

Technical data CU8210-D004-0101
Type 4G USB 2.0 stick
LTE R9 HSPA+/HSDPA/HSUPA/WCDMA: R8
4G band B1/B2/B4/B5/B7/B12/B28
3G band B1/B2/B4/B5
2G band 850/900/1800/1900
Operating system Windows 7/10
Slots standard SIM
Transmission rate max. LTE DL 150 Mbit/s, UL 50 Mbit/s
Protection class IP 20
Operating temperature -20…+55 °C
Weight approx. 30 g
Dimensions (W x H x D) 88 mm x 28 mm x 11.5 mm