M1110
 
M1110 Lightbus digital input/output module

M1110 | Lightbus digital input/output module

The M1110 16 bit input/output module is designed to meet protection class IP 65 for tough, industrial application directly at the machine or plant. The electronics and input/output connectors (initiator standard) are integrated into a strong die-cast aluminium housing. Initiators and actuators are connected through molded cord sets.

 

Features

Technical data M1110-000 M1110-001 M1110-002
Fieldbus Lightbus
Data transfer rates 2.5 Mbaud, 32 bit of process data in 25 µs
Inputs/outputs 0/16 8/8 16/0
Input specification 24 V DC, 8 mA
Output specification 24 V DC, max. 500 mA, short-circuit protected
I/O connections M12 connectors meeting protection class IP 67 according to initiator standard; +, -, signal
Supply voltage 24 V DC (-15 %/+20 %)
Current consumption 0.1 A (with no load or input currents)
Housing form die-cast aluminium housing
Dimensions (W x H x D) 250 mm x 80 mm x 52 mm
Operating/storage temperature 0…+55 °C/-25…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protection class IP 65
Ordering information M1110-00x
M1110-000 0 inputs and 16 outputs
M1110-001 8 inputs and 8 outputs
M1110-002 16 inputs and 0 outputs
Product announcement
discontinued (for spare parts please contact the Beckhoff Service)