TS8036 | TwinCAT Crestron Server

TS8036 | TwinCAT Crestron Server

Crestron is one of the leading manufacturers of AV control systems. The TwinCAT Crestron Server enables communication between a TwinCAT PLC and a Crestron control. Both systems are connected by Ethernet. SIMPL user macros are available for programming the Crestron controller. The required function blocks are included in the TwinCAT PLC library. Read and write access to the other device is available from the Crestron controller and the TwinCAT PLC.

TS8036 | TwinCAT Crestron Server

Technical data TS8036 | TwinCAT Crestron Server
Target system Windows 7/10, Windows CE
Min. TwinCAT level TwinCAT PLC
Ordering information
TS8036 license for using the Crestron Server