TS6280

TS6280 | TwinCAT EtherNet/IP Slave

The TwinCAT EtherNet/IP Slave is a supplement that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into an EtherNet/IP slave. By installing the supplement, the Ethernet interface becomes an EtherNet/IP slave.

Technical data TS6280
Ethernet hardware real-time Ethernet hardware
Operating system Windows 7/10, Windows CE
Software TwinCAT I/O, PLC, NC, NC I, CNC
Target systems PC (x86), Windows CE devices
Cycle time min. 1 ms
Number of possible slave devices 1
Ordering information
TS6280 license for using the TwinCAT EtherNet/IP Slave for Windows 7/10
TS6280-0030 license for using the TwinCAT EtherNet/IP Slave for Windows CE platforms
System  
EtherNet/IP For further EtherNet/IP products please see the system overview.