TS6300 | TwinCAT FTP Client

TS6300 | TwinCAT FTP Client

The TwinCAT FTP Client enables the TwinCAT PLC to access several FTP servers in a simple manner. There are various function blocks available for the PLC. Following the establishment of a connection (optionally with authentication), files can be loaded to/from the server. Additional function blocks allow files or directories to be searched for, created, deleted and renamed.

TS6300 | TwinCAT FTP Client

TS6300 | TwinCAT FTP Client

Technical data TS6300 | TwinCAT FTP Client
Target system Windows 7/10, Windows CE
Min. TwinCAT level TwinCAT PLC
Ordering information
TS6300 license for using the PLC library for easy access from the TwinCAT PLC to several FTP servers
System  
Ethernet TCP/IP For further Ethernet TCP/IP products please see the system overview.