TS5066 | TwinCAT PLC Remote Synchronisation

TS5066 | TwinCAT PLC Remote Synchronisation

Due to the increasing use of decentralised controllers, time synchronisation of different systems is becoming an increasingly important issue. The implementation of cyclically-sent information on systems without identical timebase leads to a beat effect. These manifest themselves for example as periodic operational faults in the synchronisation of drives, whose axis information is transferred via network.

The TwinCAT PLC Remote Synchronisation library offers options for general time synchronisation of information with distributed systems as well as special techniques for synchronising NC axes (“distributed axes”).

TS5066 | TwinCAT PLC Remote Synchronisation

Technical data TS5066 | TwinCAT PLC Remote Synchronisation
Target system Windows 7/10, Windows CE
Min. TwinCAT level TwinCAT PLC
Ordering information
TS5066 license for using a PLC library for TwinCAT PLC for general synchronisation of information in distributed systems