SMI drives (Standard Motor Interface) enable the exact positioning of roller shutters and the precise angular positioning of blind drives. Thus, the roller shutter and sun protection automation is simplified considerably in building automation. The TwinCAT PLC SMI library contains all relevant SMI commands for controlling, addressing and configurating. The library supports the KL6831 and KL6841 Bus Terminals.
Technical data | TwinCAT PLC SMI |
---|---|
Target system | Windows 7/10, Windows CE |
Min. TwinCAT level | TwinCAT PLC |
![]() |
![]() |
Ordering information | |
---|---|
TwinCAT PLC SMI | The library is installed free of charge together with TwinCAT from V2.11 Build 2240 (R3 and x64 engineering). |
![]() |
![]() |
Accessories | |
---|---|
KL6831 | SMI master terminals for LoVo |
KL6841 | SMI master terminals for 230 V AC |
![]() |
![]() |