TS1500 | TwinCAT Valve Diagram Editor

TS1500 | TwinCAT Valve Diagram Editor

The TwinCAT Valve Diagram Editor allows the linearisation of non-linear curves of hydraulic valves with the aid of a graphical editor. On the basis of a few base points, straight lines or 5th degree polynomials can be determined that connect the points. The characteristic linearisation curve thus determined can be loaded into the TwinCAT NC real-time and taken into account when the voltages are output in the drive.

Technical data TS1500 | TwinCAT Valve Diagram Editor
Target system Windows 7/10
Min. TwinCAT level TwinCAT NC PTP
Ordering information
TS1500 graphical tool for designing the characteristic curve of a hydraulic valve