ОткрепитьЗакрепитьЗакрыть

Oct 9, 2018

WindEnergy Hamburg 2018: Beckhoff Trade Show TV

WindEnergy Hamburg: Beckhoff Trade Show TV

At WindEnergy Hamburg Beckhoff demonstrated how condition monitoring can be seamlessly integrated into the overall control of a wind farm. In this way, PC-based control allows the implementation of new plants as well as retrofit concepts. End users can integrate the end-to-end measurement chain directly into the system control.

More about this video

TF8310 | TwinCAT 3 Wind Framework

TF8310

The TwinCAT 3 Wind Framework is based on the modular architecture of TwinCAT 3 and provides control technology and industry expertise for wind turbines in the form of encapsulated modules and an application template. These TwinCAT Modules provide higher-level system services.

EtherCAT Terminals

The EtherCAT Terminal system provides a comprehensive range of products for all signals in the world of automation.

PC-based control provides a control solution for pitch systems.

Wind turbines

More than 85,000 wind turbines worldwide up to a size of 13 MW have already been automated with Beckhoff technology.