Products

MBxxxx | Baseplates
Scalable baseplates as the basis for automation without control cabinets.

MKxxxx | Coupler modules
Integration of the MX system into EtherCAT, PROFINET or EtherNet/IP networks.

MOxxxx | I/O modules
Comprehensive selection of I/O modules for all signals of the automation world.

MDxxxx | Drive modules
Compact multi-axis systems for drives of all types and power levels.

MSxxxx | System modules
Feeding and forwarding of data and voltages, power supplies and switches.

Rethinking automation
The MX-System makes it possible to achieve totally control cabinet-free automation of machines and systems for the first time ever. To this end, Beckhoff has bundled 42 years of automation expertise into a modular system that performs all of the tasks and exhibits the features of a classic control cabinet:
- energy supply, fuse protection, and distribution
- generation and fuse protection of auxiliary voltages
- sequence control with the inputs and outputs
- motor and actuator control
- connection level for field devices
The application-specific automation solutions are generated by combining baseplate and pluggable function modules from the IPC, coupler, I/O, drive, relay and system sectors. As all components are certified in accordance with international standards, a worldwide standardization of control systems can be realized.
Highlights

Standardized interfaces
Distribution of voltage and EtherCAT via standardized connectors.

Plug-and-play
Assembly and wiring in the shortest possible time thanks to modular design.